IESNA:LM-63-2002
[TEST]P947550
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-840-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14856
TILT=NONE
52 -1 1 37 41 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
2057.1 2324.2 2590.3 2815.4 2987.4 3091.8 3168.5 3248.3 3324.1 3411.1
3517.5 3632.1 3774.4 3929.9 4124.4 4401.7 4784.5 5302.4 5986 6861
7994 9352 10610.9 11341.6 11202.4 10129.8 8142.4 5907.2 3790.8 2694.7
1859.6 1165.7 648.9 141.2 0 0 0
2057.1 2284.3 2525.8 2722.3 2868.7 2964.9 3031.4 3104 3180.8 3259.6
3358.9 3477.6 3615.8 3769.3 3953.5 4195 4519.4 4948.3 5496.8 6259.3
7253 8206.8 8674.5 8513.9 7950 7004.3 5514.2 3731.4 2015.1 1190.2
656 293.7 113.6 14.3 0 0 0
2057.1 2260.7 2448 2585.2 2688.5 2751 2795 2852.3 2902.4 2950.5
3018.1 3108.1 3214.6 3316.9 3426.4 3560.5 3718.1 3907.4 4139.7 4372.1
4442.7 4209.3 3618.8 2926 2154.3 1495.2 1056.2 762.5 535.3 384.8
259.9 155.6 87 38.9 7.2 0 0
2057.1 2202.4 2341.6 2443.9 2503.3 2534 2555.5 2564.7 2558.6 2535
2500.2 2481.8 2461.3 2412.2 2304.7 2151.2 1991.6 1839.1 1708.1 1619.1
1574 1533.1 1476.8 1381.6 1309 1252.7 1078.7 874 577.2 404.3
288.6 200.6 133 57.3 8.2 0 0
2057.1 2144.1 2244.4 2320.1 2361 2371.3 2347.7 2284.3 2181.9 2048.9
1905.6 1790 1714.2 1668.2 1631.3 1577.1 1499.3 1424.6 1366.3 1335.6
1335.6 1343.8 1345.8 1337.6 1277.2 1144.2 1003 908.8 765.5 615.1
446.2 292.7 159.7 62.4 4.1 0 0
2057.1 2097 2145.1 2200.4 2240.3 2236.2 2181.9 2076.5 1948.6 1828.9
1729.6 1659 1618 1587.3 1551.5 1496.2 1418.5 1324.3 1232.2 1159.5
1120.6 1125.8 1157.5 1179 1170.8 1135 1057.2 931.3 791.1 659.1
535.3 420.6 306 178.1 76.8 0 0
2057.1 2033.5 2048.9 2087.8 2130.8 2151.2 2119.5 2049.9 1972.1 1902.5
1831.9 1752.1 1669.2 1588.4 1509.5 1426.7 1335.6 1239.4 1148.3 1073.6
1007 950.8 902.7 872 862.7 859.7 843.3 806.5 743 654
504.5 345.9 191.4 101.3 36.8 0 0
2057.1 1991.6 1953.7 1961.9 2024.3 2104.2 2166.6 2171.7 2127.7 2058.1
1977.3 1881.1 1769.5 1651.8 1540.3 1433.8 1332.5 1234.2 1146.2 1077.7
1027.5 994.8 968.2 935.4 885.3 806.5 724.6 665.2 612 552.6
474.9 367.4 236.4 137.1 45 0 0
2057.1 1941.4 1853.4 1840.1 1901.5 2056.1 2221.9 2299.6 2276.1 2188.1
2082.7 1975.2 1861.6 1735.7 1609.8 1487 1371.4 1265 1171.8 1100.2
1045.9 1008.1 992.7 982.5 960 910.8 851.5 783.9 715.4 635.5
538.3 419.6 309.1 194.5 63.5 0 0
2057.1 1893.3 1761.3 1695.8 1727.5 1883.1 2111.3 2294.5 2338.5 2261.8
2133.8 2011 1897.4 1778.7 1661 1543.3 1426.7 1313.1 1213.8 1138
1074.6 1032.6 1001.9 988.6 969.2 933.4 882.2 824.9 762.5 692.9
596.7 473.8 348 191.4 59.4 2 0
2057.1 1850.3 1705 1619.1 1631.3 1770.5 1981.3 2165.6 2268.9 2240.3
2132.8 2011 1897.4 1784.9 1674.3 1563.8 1449.2 1336.6 1238.3 1155.4
1084.8 1036.7 1000.9 979.4 956.9 916 855.6 790.1 724.6 647.8
552.6 427.8 311.1 165.8 45 0 0
2057.1 1842.2 1669.2 1549.5 1526.9 1619.1 1783.8 1972.1 2097 2109.3
2042.8 1939.4 1837 1741.9 1647.7 1546.4 1440 1332.5 1233.2 1148.3
1075.6 1023.4 978.4 937.5 888.3 815.7 714.3 596.7 486.1 395
305 203.7 123.8 62.4 5.1 0 0
2057.1 1792 1579.1 1411.3 1328.4 1332.5 1384.7 1455.3 1511.6 1541.3
1541.3 1504.4 1457.4 1407.2 1351.9 1293.6 1236.3 1173.9 1099.2 1022.4
948.7 864.8 777.8 702.1 625.3 521.9 419.6 344.9 285.5 227.2
166.8 103.4 48.1 13.3 0 0 0
2057.1 1755.2 1510.6 1306.9 1181 1126.8 1109.4 1107.3 1101.2 1092
1072.5 1035.7 991.7 939.5 878.1 827.9 778.8 741 716.4 706.2
692.9 664.2 618.1 559.8 490.2 417.6 350 290.7 234.4 183.2
131 73.7 31.7 5.1 0 0 0
2057.1 1736.7 1464.5 1242.4 1096.1 1023.4 985.6 952.8 916 875
838.2 808.5 774.7 747.1 714.3 681.6 646.8 601.8 551.6 509.7
466.7 427.8 394 367.4 337.7 300.9 259.9 219 175 134.1
91.1 57.3 27.6 1 0 0 0
2057.1 1721.4 1436.9 1208.7 1055.1 973.3 923.1 875 829 782.9
738.9 701 665.2 629.4 596.7 564.9 531.2 496.4 463.6 428.8
396.1 367.4 341.8 314.2 281.4 252.8 220 183.2 141.2 104.4
75.7 45 15.4 0 0 0 0
2057.1 1735.7 1446.1 1213.8 1048 951.8 887.3 838.2 796.2 755.3
714.3 675.5 635.5 599.7 567 534.2 500.5 463.6 426.8 388.9
356.2 328.5 305 284.5 264 241.5 210.8 177.1 147.4 121.8
94.2 64.5 23.5 0 0 0 0
2057.1 1743.9 1456.3 1220.9 1043.9 927.2 858.7 814.6 775.8 734.8
695.9 657 622.2 589.5 558.8 526 493.3 456.4 419.6 382.8
350 326.5 307 290.7 271.2 244.6 208.8 179.1 156.6 133
104.4 69.6 27.6 8.2 0 0 0
2057.1 1743.9 1467.6 1230.2 1040.8 907.8 835.1 793.2 754.3 715.4
672.4 635.5 603.8 569 535.3 501.5 466.7 431.9 397.1 364.3
337.7 320.3 304 286.6 259.9 223.1 178.1 156.6 134.1 109.5
79.8 42 17.4 4.1 0 0 0
2057.1 1778.7 1511.6 1273.1 1066.4 911.9 830 786 747.1 714.3
676.5 640.7 605.9 572.1 537.3 503.5 468.7 435 403.2 374.6
351 332.6 314.2 291.7 258.9 206.7 155.6 134.1 112.6 89
63.5 36.8 19.4 8.2 2 0 0
2057.1 1799.2 1541.3 1302.8 1088.9 926.2 835.1 787 749.1 714.3
678.5 643.7 610 576.2 543.4 510.7 476.9 444.2 413.5 385.8
362.3 342.8 322.4 296.8 261 206.7 153.5 132 109.5 87
60.4 35.8 20.5 10.2 5.1 0 0
2057.1 1807.4 1560.7 1328.4 1109.4 951.8 839.2 792.1 750.2 720.5
686.7 652.9 620.2 587.4 555.7 525 492.3 459.5 428.8 398.1
373.5 353.1 331.6 308.1 264 209.8 162.7 142.3 118.7 95.2
67.5 40.9 24.6 15.4 9.2 4.1 0
2057.1 1864.7 1649.8 1427.7 1207.6 1014.2 878.1 802.4 761.4 728.7
699 668.3 637.6 606.9 575.2 543.4 511.7 479 449.3 420.6
395 371.5 348 321.4 288.6 246.6 194.5 165.8 141.2 116.7
89 56.3 34.8 22.5 16.4 8.2 0
2057.1 1907.7 1730.6 1533.1 1322.3 1121.7 953.8 827.9 765.5 728.7
699 669.3 639.6 608.9 578.2 545.5 510.7 479 448.3 419.6
396.1 371.5 345.9 317.3 285.5 250.7 210.8 177.1 152.5 127.9
102.3 73.7 37.9 22.5 14.3 7.2 0
2057.1 1948.6 1824.8 1668.2 1493.2 1300.8 1112.5 931.3 794.2 735.8
701 669.3 639.6 608.9 576.2 544.5 510.7 476.9 444.2 409.4
376.6 345.9 317.3 290.7 268.1 241.5 208.8 174 141.2 115.6
93.1 69.6 38.9 17.4 9.2 3.1 0
2057.1 2014.1 1954.7 1863.7 1716.3 1547.4 1378.6 1206.6 983.5 804.4
719.5 679.6 646.8 615.1 584.4 552.6 519.9 487.1 453.4 417.6
383.8 350 319.3 290.7 263 234.4 203.7 174 141.2 107.5
82.9 58.3 36.8 19.4 9.2 4.1 0
2057.1 2081.6 2093.9 2081.6 2011 1900.5 1769.5 1624.2 1437.9 1197.4
948.7 764.5 676.5 636.6 606.9 578.2 547.5 520.9 495.3 464.6
433.9 396.1 358.2 323.4 295.8 269.2 295.8 310.1 234.4 187.3
123.8 91.1 52.2 25.6 12.3 6.1 0
2057.1 2148.2 2237.2 2309.9 2338.5 2316 2243.3 2148.2 2059.1 1952.7
1790 1568.9 1310 1045.9 832 718.4 685.7 661.1 618.1 579.3
549.6 523 485.1 457.5 482 500.5 421.7 320.3 194.5 145.3
108.5 78.8 53.2 30.7 15.4 5.1 0
2057.1 2215.7 2382.5 2538.1 2653.7 2720.3 2724.4 2686.5 2650.7 2639.4
2632.2 2601.5 2541.2 2465.4 2369.2 2257.7 2117.5 1983.4 1936.3 2112.3
2494.1 2857.4 2911.6 2523.8 1780.8 1055.1 623.3 392 271.2 198.5
150.4 108.5 73.7 42 16.4 4.1 0
2057.1 2281.2 2515.6 2747.9 2942.3 3067.2 3126.6 3147 3167.5 3203.3
3258.6 3330.2 3416.2 3495 3573.8 3633.2 3727.3 3896.2 4211.4 4727.2
5396.5 6122.1 6830.3 7374.8 7438.2 6927.6 5947.1 4646.3 3244.3 2027.4
1178 701 399.1 150.4 46.1 2 0
2057.1 2304.7 2576 2845.1 3068.2 3215.6 3289.3 3321 3350.7 3391.6
3447.9 3515.5 3603.5 3692.5 3788.7 3919.7 4108 4382.3 4787.6 5349.4
6095.5 7080 8422.8 10088.9 11163.5 10903.6 10106.3 9009.2 7825.1 6701.4
5552.1 4284 2932.1 1723.4 699 176 0
2057.1 2322.1 2616.9 2923.9 3167.5 3327.1 3406 3429.5 3441.8 3447.9
3463.3 3483.7 3510.3 3521.6 3557.4 3637.2 3777.5 4000.6 4361.8 4893
5608.4 6606.2 8107.6 10314.1 13248.2 14181.6 13428.3 12534.9 11546.3 10516.7
8997.9 7030.9 4900.2 2983.3 1178 376.6 0
2057.1 2361 2709 3064.1 3357.9 3535.9 3587.1 3555.4 3479.6 3370.1
3249.4 3133.7 3019.1 2912.7 2860.5 2922.9 3195.1 3678.2 4262.6 4810.1
5329 5933.8 6760.7 7953 10236.3 12970.9 12413.1 11087.8 10217.9 9622.2
8773.8 7546.7 5895.9 4103.9 1604.7 264 0
2057.1 2381.5 2804.2 3191 3500.1 3650.6 3647.5 3517.5 3311.8 3094.8
2889.1 2717.2 2584.1 2506.4 2583.1 2964.9 3614.7 4408.9 5247.1 6130.3
7096.4 8016.5 8894.6 9912.9 11418.3 13340.3 13713.9 12723.2 11611.8 10472.7
9119.7 7303.1 5151.9 2494.1 976.3 109.5 0
2057.1 2413.2 2824.6 3232 3547.2 3698.7 3634.2 3404.9 3115.3 2883
2676.3 2511.5 2393.8 2367.2 2589.3 3177.7 4051.7 5149.9 6503.9 8149.5
9953.8 11809.3 13663.7 15330.9 17225.2 18967.1 19408.2 18611 17091.2 15063.8
12397.7 8726.7 5663.6 3131.7 1510.6 175 0
2057.1 2415.3 2829.8 3232 3537 3672 3606.5 3383.4 3095.9 2838
2631.2 2469.5 2363.1 2378.4 2687.5 3381.4 4382.3 5694.3 7361.5 9258.9
11193.2 13086.5 14991.1 16954 19173.8 20787.8 20878.9 19605.7 17386.9 14451.8
11383.5 8455.5 5525.5 3214.6 1274.2 160.7 0
2057.1 2415.3 2819.5 3207.4 3486.8 3614.7 3599.4 3455.1 3233 2989.4
2772.5 2610.8 2499.2 2490 2733.6 3343.5 4238 5307.5 6557.1 7942.8
9327.5 10718.3 12054.9 13397.6 15237.7 17041 17523.1 16625.5 15099.6 13113.1
10895.4 8445.3 6360.6 3787.7 1437.9 126.9 0
2057.1 2387.6 2764.3 3117.3 3373.2 3504.2 3546.2 3522.6 3425.4 3279
3116.3 2959.7 2824.6 2752 2819.5 3150.1 3750.8 4525.6 5351.5 6117
6855.9 7504.8 8116.8 8972.4 10599.6 12234 12023.2 10635.4 9354.1 8221.2
6806.8 5115.1 3431.5 1669.2 468.7 57.3 0
2057.1 2386.6 2723.3 3033.4 3257.6 3382.4 3454.1 3500.1 3523.6 3530.8
3518.5 3483.7 3440.7 3393.7 3386.5 3469.4 3723.2 4167.4 4789.6 5497.8
6309.4 7316.5 8646.9 10374.4 12190 12531.8 10630.3 8215 6042.3 4399.7
3453 2522.7 1829.9 1076.6 299.9 12.3 0
2057.1 2330.3 2613.8 2874.8 3065.2 3179.8 3264.7 3338.4 3407 3494
3588.1 3682.3 3802 3916.6 4072.2 4304.5 4639.2 5117.1 5840.7 6827.3
8032.8 9431.9 11093.9 12952.4 13618.7 12637.2 10317.1 7742.2 5228.7 3771.3
2728.4 1820.7 1096.1 252.8 6.1 0 0
2057.1 2324.2 2590.3 2815.4 2987.4 3091.8 3168.5 3248.3 3324.1 3411.1
3517.5 3632.1 3774.4 3929.9 4124.4 4401.7 4784.5 5302.4 5986 6861
7994 9352 10610.9 11341.6 11202.4 10129.8 8142.4 5907.2 3790.8 2694.7
1859.6 1165.7 648.9 141.2 0 0 0
